How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BF: | 0.53 |
| T: | 1.5 | LL: | 4.25 in |
| I: | 6.1 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AF: | 0.38 | V: | 2.75 in |
| BD: | 9 | D: | 4.5 |
| AK: | 8.5 | L1: | 13.46 in |
| U: | 1.25 in | L: | 9.57 in |
| G: | 3.26 | BE1: | 0.5 in |
| AG: | 8.5 | AJ: | 7.25 |
| AA: | 14 | P: | 3.69 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 42YFC |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Bore Code: | 24 | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.2 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

