How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| I: | 6.1 in | L: | 9.57 in |
| LL: | 4.25 in | T: | 1.5 |
| AK: | 8.5 | BF: | 0.53 |
| AF: | 0.38 | BD: | 9 |
| G: | 3.26 | D: | 4.5 |
| AB: | 6.38 | AE2: | 0.63 |
| V: | 2.75 in | AA: | 14 |
| L1: | 13.46 in | Center Distance (in): | 4.25 in |
| U: | 1.25 in | P: | 3.69 in |
| AG: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Output Diameter (in): | 1.5 in | Ratio: | 15:1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.3 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Service Factor: | 1 | Bore Code: | 24 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

