How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 3.69 in |
| G: | 3.26 | AE2: | 0.63 |
| AB: | 6.38 | BE1: | 0.5 in |
| BF: | 0.53 | LL: | 4.25 in |
| T: | 1.5 | L: | 9.57 in |
| L1: | 13.46 in | AG: | 8.5 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | AF: | 0.38 |
| V: | 2.75 in | AA: | 14 |
| H: | 0.53 in | U: | 1.25 in |
| I: | 6.1 in | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.24 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Assembly: | YFC-1 |
| Service Factor: | 1 | Model Code: | 42YFC |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

