How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | P: | 3.69 in |
| LL: | 4.25 in | AG: | 8.5 |
| H: | 0.53 in | BF: | 0.53 |
| G: | 3.26 | AE2: | 0.63 |
| BD: | 9 | L1: | 13.46 in |
| AF: | 0.38 | V: | 2.75 in |
| AJ: | 7.25 | T: | 1.5 |
| AB: | 6.38 | D: | 4.5 |
| L: | 9.57 in | AK: | 8.5 |
| I: | 6.1 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 250TC | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 5.23 |
| Ratio Range: | 30:1 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

