How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 4.5 |
| AF: | 0.38 | BF: | 0.53 |
| AK: | 8.5 | AE2: | 0.63 |
| L: | 9.57 in | P: | 3.69 in |
| BE1: | 0.5 in | U: | 1.25 in |
| AG: | 8.5 | G: | 3.26 |
| L1: | 13.46 in | V: | 2.75 in |
| LL: | 4.25 in | AJ: | 7.25 |
| AA: | 14 | I: | 6.1 in |
| T: | 1.5 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Gear Type: | Worm | Bore Code: | 24 |
| Motor Frame Size: | 250TC | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

