How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AE2: | 0.63 |
| U: | 1.25 in | BD: | 9 |
| V: | 2.75 in | L1: | 13.46 in |
| AA: | 14 | L: | 9.57 in |
| BF: | 0.53 | T: | 1.5 |
| AJ: | 7.25 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| H: | 0.53 in | I: | 6.1 in |
| AK: | 8.5 | AG: | 8.5 |
| D: | 4.5 | P: | 3.69 in |
| G: | 3.26 | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 15.5 | Output RPM: | 339 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

