How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| I: | 6.1 in | T: | 1.5 |
| P: | 3.69 in | AE2: | 0.63 |
| V: | 2.75 in | L: | 9.57 in |
| AB: | 6.38 | BD: | 9 |
| AF: | 0.38 | AJ: | 7.25 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | LL: | 4.25 in |
| U: | 1.25 in | AG: | 8.5 |
| L1: | 13.46 in | D: | 4.5 |
| H: | 0.53 in | AA: | 14 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 3.39 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Bore Code: | 24 |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

