How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AK: | 8.5 |
| AG: | 8.5 | L1: | 13.46 in |
| L: | 9.57 in | H: | 0.53 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| D: | 4.5 | P: | 3.69 in |
| BD: | 9 | V: | 2.75 in |
| AE2: | 0.63 | U: | 1.25 in |
| BE1: | 0.5 in | I: | 6.1 in |
| LL: | 4.25 in | T: | 1.5 |
| AA: | 14 | G: | 3.26 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 250TC |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 2.7 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Series Code: | OE |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

