How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | V: | 2.75 in |
| AB: | 6.38 | L1: | 13.46 in |
| AK: | 8.5 | LL: | 4.25 in |
| L: | 9.57 in | AA: | 14 |
| AE2: | 0.63 | U: | 1.25 in |
| P: | 3.69 in | BE1: | 0.5 in |
| BD: | 9 | H: | 0.53 in |
| I: | 6.1 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| BF: | 0.53 | AG: | 8.5 |
| T: | 1.5 | AF: | 0.38 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.7 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 1 | Bore Code: | 24 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Series Code: | OE | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

