How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 3.69 in |
| G: | 3.26 | AK: | 8.5 |
| T: | 1.5 | AJ: | 7.25 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | LL: | 4.25 in |
| AE2: | 0.63 | H: | 0.53 in |
| AF: | 0.38 | AA: | 14 |
| L1: | 13.46 in | D: | 4.5 |
| U: | 1.25 in | V: | 2.75 in |
| BD: | 9 | AB: | 6.38 |
| L: | 9.57 in | AG: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 60:1 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.5 in | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 2.7 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

