How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | U: | 1.25 in |
| G: | 3.26 | AF: | 0.38 |
| P: | 3.69 in | AG: | 8.5 |
| BD: | 9 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| V: | 2.75 in | AJ: | 7.25 |
| D: | 4.5 | L1: | 13.46 in |
| AK: | 8.5 | AB: | 6.38 |
| BE1: | 0.5 in | LL: | 4.25 in |
| BF: | 0.53 | AE2: | 0.63 |
| L: | 9.57 in | H: | 0.53 in |
Technical Specifications
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 2.7 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.5 in | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

