How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 3.69 in |
| AF: | 0.38 | AG: | 8.5 |
| AA: | 14 | T: | 1.5 |
| AK: | 8.5 | BD: | 9 |
| L1: | 13.46 in | D: | 4.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AE2: | 0.63 |
| AB: | 6.38 | L: | 9.57 in |
| U: | 1.25 in | H: | 0.53 in |
| G: | 3.26 | I: | 6.1 in |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.1 |
| Bore Code: | 24 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Output RPM: | 233 | Model Code: | 42YFC |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.5 in |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

