How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | LL: | 4.25 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AE2: | 0.63 |
| H: | 0.53 in | L1: | 13.46 in |
| L: | 9.57 in | T: | 1.5 |
| AK: | 8.5 | P: | 3.69 in |
| AJ: | 7.25 | G: | 3.26 |
| U: | 1.25 in | AA: | 14 |
| BD: | 9 | D: | 4.5 |
| AG: | 8.5 | AF: | 0.38 |
| BE1: | 0.5 in | I: | 6.1 in |
Technical Specifications
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Output RPM: | 233 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.1 |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

