How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BF: | 0.53 |
| L: | 9.57 in | T: | 1.5 |
| H: | 0.53 in | I: | 6.1 in |
| V: | 2.75 in | D: | 4.5 |
| AE2: | 0.63 | LL: | 4.25 in |
| P: | 3.69 in | AF: | 0.38 |
| G: | 3.26 | AB: | 6.38 |
| U: | 1.25 in | AG: | 8.5 |
| L1: | 13.46 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.1 |
| Input Style: | Flexible Coupling Input | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

