How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| V: | 2.75 in | BF: | 0.53 |
| L: | 9.57 in | AJ: | 7.25 |
| AE2: | 0.63 | T: | 1.5 |
| AA: | 14 | L1: | 13.46 in |
| H: | 0.53 in | AF: | 0.38 |
| I: | 6.1 in | U: | 1.25 in |
| AG: | 8.5 | D: | 4.5 |
| G: | 3.26 | LL: | 4.25 in |
| AB: | 6.38 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 14.1 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

