How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BD: | 9 |
| AJ: | 7.25 | BF: | 0.53 |
| U: | 1.25 in | L1: | 13.46 in |
| T: | 1.5 | AA: | 14 |
| V: | 2.75 in | AE2: | 0.63 |
| G: | 3.26 | LL: | 4.25 in |
| AB: | 6.38 | L: | 9.57 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AF: | 0.38 | AK: | 8.5 |
| D: | 4.5 | AG: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.79 | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Series Code: | OE |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Ratio: | 80:1 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

