How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.26 |
| AE2: | 0.63 | P: | 3.69 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | AB: | 6.38 |
| BE: | 0.38 in | D: | 4.5 |
| AK: | 4.5 | U: | 1.25 in |
| AG: | 8.5 | V: | 2.75 in |
| AF: | 0.38 | I: | 6.1 in |
| L: | 9.57 in | BF: | 0.41 |
| LL: | 4.25 in | T: | 1.5 |
| AJ: | 5.88 | LM: | 11.81 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Ratio: | 100:1 | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.2 |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

