How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AJ: | 5.88 |
| I: | 6.1 in | L: | 9.57 in |
| AK: | 4.5 | AB: | 6.38 |
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 5.88 | AF: | 0.38 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AG: | 8.5 |
| LM: | 11.81 | P: | 3.69 in |
| V: | 2.75 in | D: | 4.5 |
| AE2: | 0.63 | AA: | 14 |
| T: | 1.5 | G: | 3.26 |
Technical Specifications
| Bore Code: | 24 | Gear Type: | Worm |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.3 |
| Output RPM: | 117 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Model Code: | 42YFC |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

