How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | U: | 1.25 in |
| L: | 9.57 in | LL: | 4.25 in |
| AJ: | 5.88 | G: | 3.26 |
| AE2: | 0.63 | V: | 2.75 in |
| AK: | 4.5 | D: | 4.5 |
| AA: | 14 | T: | 1.5 |
| LM: | 11.81 | BE: | 0.38 in |
| AF: | 0.38 | H: | 0.53 in |
| P: | 3.69 in | AG: | 8.5 |
| AB: | 6.38 | BD: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.5 in | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Direction: | 1 | Ratio: | 15:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 9.3 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Bore Code: | 24 |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

