How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.63 |
| U: | 1.25 in | BE: | 0.38 in |
| AB: | 6.38 | P: | 3.69 in |
| LL: | 4.25 in | AK: | 4.5 |
| D: | 4.5 | T: | 1.5 |
| AF: | 0.38 | AA: | 14 |
| L: | 9.57 in | G: | 3.26 |
| I: | 6.1 in | LM: | 11.81 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AG: | 8.5 |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Ratio: | 30:1 | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.23 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

