How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AJ: | 5.88 |
| BE: | 0.38 in | L: | 9.57 in |
| D: | 4.5 | I: | 6.1 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AK: | 4.5 |
| AF: | 0.38 | G: | 3.26 |
| LL: | 4.25 in | AB: | 6.38 |
| AG: | 8.5 | P: | 3.69 in |
| U: | 1.25 in | BF: | 0.41 |
| H: | 0.53 in | BD: | 5.88 |
| T: | 1.5 | LM: | 11.81 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Ratio: | 5:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 15.5 |
| Output RPM: | 339 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

