How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| D: | 4.5 | T: | 1.5 |
| V: | 2.75 in | LM: | 11.81 |
| AB: | 6.38 | LL: | 4.25 in |
| G: | 3.26 | U: | 1.25 in |
| P: | 3.69 in | AE2: | 0.63 |
| AF: | 0.38 | L: | 9.57 in |
| BE: | 0.38 in | AG: | 8.5 |
| I: | 6.1 in | AJ: | 5.88 |
| BF: | 0.41 | AA: | 14 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output RPM: | 35 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 3.39 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

