How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | D: | 4.5 |
| V: | 2.75 in | T: | 1.5 |
| LM: | 11.81 | BD: | 5.88 |
| L: | 9.57 in | P: | 3.69 in |
| U: | 1.25 in | AF: | 0.38 |
| AA: | 14 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AG: | 8.5 | BE: | 0.38 in |
| AK: | 4.5 | BF: | 0.41 |
| AB: | 6.38 | LL: | 4.25 in |
| I: | 6.1 in | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Center Distance (in): | 4.25 |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.39 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Bore Code: | 24 | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

