How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | U: | 1.25 in |
| AE2: | 0.63 | AA: | 14 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| V: | 2.75 in | D: | 4.5 |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | LM: | 11.81 |
| AB: | 6.38 | AK: | 4.5 |
| AG: | 8.5 | L: | 9.57 in |
| H: | 0.53 in | G: | 3.26 |
| BD: | 5.88 | AF: | 0.38 |
| T: | 1.5 | LL: | 4.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 2.7 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

