How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | L: | 9.57 in |
| AE2: | 0.63 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| P: | 3.69 in | AB: | 6.38 |
| LM: | 11.81 | AG: | 8.5 |
| AF: | 0.38 | AA: | 14 |
| LL: | 4.25 in | U: | 1.25 in |
| H: | 0.53 in | BD: | 5.88 |
| V: | 2.75 in | AK: | 4.5 |
| T: | 1.5 | AJ: | 5.88 |
| G: | 3.26 | D: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio: | 7.5:1 | Motor Frame Size: | 56C |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 1.25 in |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.1 | Output RPM: | 233 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

