How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | AA: | 14 |
| D: | 4.5 | I: | 6.1 in |
| L: | 9.57 in | AB: | 6.38 |
| P: | 3.69 in | U: | 1.25 in |
| AG: | 8.5 | BE: | 0.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.63 | LL: | 4.25 in |
| BD: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | V: | 2.75 in |
| AF: | 0.38 | LM: | 11.81 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Motor Frame Size: | 56C |
| Bore Code: | 24 | Model Code: | 42YFC |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

