How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | I: | 6.1 in |
| AK: | 4.5 | BF: | 0.41 |
| P: | 3.69 in | LL: | 4.25 in |
| AA: | 14 | AE2: | 0.63 |
| H: | 0.53 in | AJ: | 5.88 |
| U: | 1.25 in | BE: | 0.38 in |
| LM: | 11.81 | D: | 4.5 |
| BD: | 5.88 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| T: | 1.5 | G: | 3.26 |
| L: | 9.57 in | V: | 2.75 in |
Technical Specifications
| Ratio: | 80:1 | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

