How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.38 |
| P: | 3.69 in | V: | 2.75 in |
| LL: | 4.25 in | BE: | 0.38 in |
| U: | 1.25 in | AB: | 6.38 |
| D: | 4.5 | L: | 9.57 in |
| H: | 0.53 in | BF: | 0.41 |
| T: | 1.625 | AG: | 8.5 |
| AK: | 4.5 | I: | 6.1 in |
| AJ: | 5.88 | AE2: | 0.63 |
| G: | 3.26 | LM: | 11.81 |
| Center Distance (in): | 4.25 in | AA: | 14 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 26 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Model Code: | 42YFC | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 12.9 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

