How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AA: | 14 |
| AF: | 0.38 | BD: | 5.88 |
| AJ: | 5.88 | AK: | 4.5 |
| D: | 4.5 | AB: | 6.38 |
| I: | 6.1 in | LM: | 11.81 |
| G: | 3.26 | V: | 2.75 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | P: | 3.69 in |
| T: | 1.625 | U: | 1.25 in |
| BF: | 0.41 | LL: | 4.25 in |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Output RPM: | 175 | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 12.9 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

