How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| H: | 0.53 in | G: | 3.26 |
| AJ: | 5.88 | AE2: | 0.63 |
| U: | 1.25 in | T: | 1.625 |
| V: | 2.75 in | LM: | 11.81 |
| L: | 9.57 in | D: | 4.5 |
| AK: | 4.5 | AF: | 0.38 |
| LL: | 4.25 in | P: | 3.69 in |
| AB: | 6.38 | AG: | 8.5 |
| AA: | 14 | BD: | 5.88 |
| I: | 6.1 in | BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Ratio: | 100:1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Bore Code: | 26 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

