How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| V: | 2.75 in | LL: | 4.25 in |
| LM: | 11.81 | BE: | 0.38 in |
| BD: | 5.88 | T: | 1.625 |
| AA: | 14 | AJ: | 5.88 |
| L: | 9.57 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AB: | 6.38 | G: | 3.26 |
| AF: | 0.38 | AG: | 8.5 |
| AE2: | 0.63 | H: | 0.53 in |
| U: | 1.25 in | D: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Motor Frame Size: | 140TC | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Gear Type: | Worm |
| Bore Code: | 26 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

