How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | Center Distance (in): | 4.25 in |
| LM: | 11.81 | LL: | 4.25 in |
| BF: | 0.41 | I: | 6.1 in |
| AB: | 6.38 | L: | 9.57 in |
| P: | 3.69 in | AJ: | 5.88 |
| H: | 0.53 in | V: | 2.75 in |
| AE2: | 0.63 | G: | 3.26 |
| U: | 1.25 in | D: | 4.5 |
| BE: | 0.38 in | AF: | 0.38 |
| BD: | 5.88 | T: | 1.625 |
| AK: | 4.5 | AG: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.24 | Ratio: | 25:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Bore Code: | 26 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.625 in | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

