How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | U: | 1.25 in |
| LL: | 4.25 in | H: | 0.53 in |
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 8.5 | D: | 4.5 |
| AJ: | 5.88 | V: | 2.75 in |
| AB: | 6.38 | BD: | 5.88 |
| T: | 1.625 | BF: | 0.41 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | L: | 9.57 in |
| AF: | 0.38 | LM: | 11.81 |
| AA: | 14 | G: | 3.26 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.23 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Ratio: | 30:1 | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

