How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AG: | 8.5 | V: | 2.75 in |
| L: | 9.57 in | AB: | 6.38 |
| AA: | 14 | AJ: | 5.88 |
| BF: | 0.41 | T: | 1.625 |
| AK: | 4.5 | LL: | 4.25 in |
| BE: | 0.38 in | D: | 4.5 |
| LM: | 11.81 | AF: | 0.38 |
| U: | 1.25 in | BD: | 5.88 |
| G: | 3.26 | AE2: | 0.63 |
Technical Specifications
| Motor Frame Size: | 140TC | Ratio Range: | 40:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Output RPM: | 43.8 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

