How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | P: | 3.69 in |
| AB: | 6.38 | LL: | 4.25 in |
| I: | 6.1 in | D: | 4.5 |
| T: | 1.625 | AF: | 0.38 |
| BF: | 0.41 | BE: | 0.38 in |
| H: | 0.53 in | AE2: | 0.63 |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| AA: | 14 | AK: | 4.5 |
| AJ: | 5.88 | U: | 1.25 in |
| BD: | 5.88 | AG: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
Technical Specifications
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 40:1 | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.2 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Service Factor: | 1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

