How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AE2: | 0.63 |
| AJ: | 5.88 | AA: | 14 |
| AG: | 8.5 | AK: | 4.5 |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AB: | 6.38 |
| P: | 3.69 in | I: | 6.1 in |
| L: | 9.57 in | H: | 0.53 in |
| G: | 3.26 | D: | 4.5 |
| BD: | 5.88 | BE: | 0.38 in |
| V: | 2.75 in | LL: | 4.25 in |
| BF: | 0.41 | U: | 1.25 in |
Technical Specifications
| Ratio: | 5:1 | Motor Frame Size: | 140TC |
| Output RPM: | 339 | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 15.5 | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

