How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | P: | 3.69 in |
| AK: | 4.5 | V: | 2.75 in |
| T: | 1.625 | BF: | 0.41 |
| H: | 0.53 in | AB: | 6.38 |
| L: | 9.57 in | AG: | 8.5 |
| LL: | 4.25 in | LM: | 11.81 |
| U: | 1.25 in | BE: | 0.38 in |
| AJ: | 5.88 | I: | 6.1 in |
| D: | 4.5 | AF: | 0.38 |
| AA: | 14 | G: | 3.26 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output RPM: | 339 |
| Output Diameter (in): | 1.625 in | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 5:1 | Center Distance (in): | 4.25 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Model Code: | 42YFC | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 15.5 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 26 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

