How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | I: | 6.1 in |
| AE2: | 0.63 | H: | 0.53 in |
| T: | 1.625 | LM: | 11.81 |
| AG: | 8.5 | BD: | 5.88 |
| D: | 4.5 | LL: | 4.25 in |
| AA: | 14 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AJ: | 5.88 | BF: | 0.41 |
| V: | 2.75 in | U: | 1.25 in |
| BE: | 0.38 in | L: | 9.57 in |
| AB: | 6.38 | AF: | 0.38 |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 3.39 |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

