How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AF: | 0.38 |
| D: | 4.5 | AG: | 8.5 |
| AE2: | 0.63 | G: | 3.26 |
| P: | 3.69 in | AA: | 14 |
| BD: | 5.88 | BE: | 0.38 in |
| L: | 9.57 in | V: | 2.75 in |
| BF: | 0.41 | T: | 1.625 |
| H: | 0.53 in | U: | 1.25 in |
| LL: | 4.25 in | AK: | 4.5 |
| AB: | 6.38 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Ratio: | 50:1 | Motor Frame Size: | 140TC |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.39 |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Model Code: | 42YFC | Service Factor: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

