How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 3.26 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | P: | 3.69 in |
| AG: | 8.5 | AE2: | 0.63 |
| D: | 4.5 | AK: | 4.5 |
| T: | 1.625 | AF: | 0.38 |
| AA: | 14 | BD: | 5.88 |
| L: | 9.57 in | AJ: | 5.88 |
| LL: | 4.25 in | H: | 0.53 in |
| I: | 6.1 in | LM: | 11.81 |
| U: | 1.25 in | BF: | 0.41 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Bore Code: | 26 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 2.7 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

