How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | U: | 1.25 in |
| D: | 4.5 | BF: | 0.41 |
| T: | 1.625 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AF: | 0.38 |
| AJ: | 5.88 | I: | 6.1 in |
| AA: | 14 | P: | 3.69 in |
| AK: | 4.5 | BE: | 0.38 in |
| AB: | 6.38 | AE2: | 0.63 |
| G: | 3.26 | L: | 9.57 in |
| LM: | 11.81 | V: | 2.75 in |
| H: | 0.53 in | LL: | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 233 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 26 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.1 | Model Code: | 42YFC |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

