How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | D: | 4.5 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | I: | 6.1 in |
| L: | 9.57 in | BE: | 0.38 in |
| V: | 2.75 in | AJ: | 5.88 |
| LM: | 11.81 | AK: | 4.5 |
| AG: | 8.5 | H: | 0.53 in |
| AA: | 14 | P: | 3.69 in |
| G: | 3.26 | U: | 1.25 in |
| BF: | 0.41 | AE2: | 0.63 |
| AF: | 0.38 | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.1 | Assembly: | YFC-1 |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

