How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | I: | 6.1 in |
| AB: | 6.38 | D: | 4.5 |
| BD: | 5.88 | AJ: | 5.88 |
| BE: | 0.38 in | AA: | 14 |
| P: | 3.69 in | BF: | 0.41 |
| T: | 1.625 | AF: | 0.38 |
| U: | 1.25 in | LL: | 4.25 in |
| H: | 0.53 in | L: | 9.57 in |
| G: | 3.26 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AK: | 4.5 | LM: | 11.81 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.1 | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output RPM: | 233 |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 140TC | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

