How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | P: | 3.69 in |
| BD: | 5.88 | LL: | 4.25 in |
| L: | 9.57 in | G: | 3.26 |
| AB: | 6.38 | BF: | 0.41 |
| U: | 1.25 in | LM: | 11.81 |
| AF: | 0.38 | AG: | 8.5 |
| D: | 4.5 | I: | 6.1 in |
| AK: | 4.5 | V: | 2.75 in |
| AE2: | 0.63 | AJ: | 5.88 |
| T: | 1.625 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YFC | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Ratio Range: | 80:1 | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 1.79 |
| Ratio: | 80:1 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

