How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 2.75 in | D: | 4.5 |
| P: | 3.69 in | T: | 1.625 |
| U: | 1.25 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
| AB: | 6.38 | L: | 9.57 in |
| G: | 3.26 | AG: | 8.5 |
| AA: | 14 | LL: | 4.25 in |
| BF: | 0.41 | AE2: | 0.63 |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.79 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Model Code: | 42YFC |
| Ratio: | 80:1 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

