How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.625 |
| AF: | 0.38 | AA: | 14 |
| LM: | 11.81 | AJ: | 5.88 |
| V: | 2.75 in | LL: | 4.25 in |
| D: | 4.5 | G: | 3.26 |
| AK: | 4.5 | AB: | 6.38 |
| U: | 1.25 in | BF: | 0.41 |
| AE2: | 0.63 | P: | 3.69 in |
| AG: | 8.5 | I: | 6.1 in |
| L: | 9.57 in | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 26 |
| Ratio: | 80:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

