How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| V: | 2.75 in | H: | 0.53 in |
| AF: | 0.38 | I: | 6.1 in |
| U: | 1.25 in | L1: | 12.9 in |
| LL: | 4.25 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| L: | 9.57 in | AB: | 6.38 |
| BD: | 9 | BE1: | 0.5 in |
| AA: | 14 | D: | 4.5 |
| P: | 3.69 in | T: | 1.625 |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output RPM: | 70 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 6.24 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Ratio: | 25:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

