How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| I: | 6.1 in | LL: | 4.25 in |
| P: | 3.69 in | V: | 2.75 in |
| AE2: | 0.63 | U: | 1.25 in |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AF: | 0.38 |
| AA: | 14 | H: | 0.53 in |
| AG: | 8.5 | BF: | 0.53 |
| T: | 1.625 | BE1: | 0.5 in |
| AB: | 6.38 | D: | 4.5 |
| L1: | 12.9 in | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Bore Code: | 26 |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.23 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

