How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 9 |
| D: | 4.5 | LL: | 4.25 in |
| AE2: | 0.63 | I: | 6.1 in |
| U: | 1.25 in | T: | 1.625 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | L: | 9.57 in |
| BF: | 0.53 | L1: | 12.9 in |
| P: | 3.69 in | AA: | 14 |
| V: | 2.75 in | H: | 0.53 in |
| AB: | 6.38 | G: | 3.26 |
| AG: | 8.5 | AK: | 8.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 4.25 | Motor Frame Size: | 180TC |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 26 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series Code: | OE | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

