How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BE1: | 0.5 in |
| G: | 3.26 | D: | 4.5 |
| AA: | 14 | L1: | 12.9 in |
| U: | 1.25 in | P: | 3.69 in |
| I: | 6.1 in | T: | 1.625 |
| AB: | 6.38 | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AG: | 8.5 |
| AJ: | 7.25 | AF: | 0.38 |
| AE2: | 0.63 | BD: | 9 |
| LL: | 4.25 in | L: | 9.57 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Service Factor: | 1 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

